IESNA:LM-63-2002
[TEST]P821141
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-830-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3782
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
249.6 256.9 263.6 272.4 285 299 317.5 339.6 367.7 395
423.1 454.1 488 521.3 561.9 615.8 678.5 736.1 793.7 852.8
906.7 970.2 1044 1086.8 1109.7 1135.6 1128.2 1098.7 1038.1 954.7
855 731.7 577.4 410.5 234.1 76.8 40.6 36.9 30.3 23.6
17.7 12.6 8.9 5.2 3 1.5 0.7 0.7 0 0
0 0 0 0 0 0 0.7 0.7 0.7 0.7
0.7 0 0 0 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0 0
249.6 256.2 263.6 271.7 283.5 297.6 315.3 338.2 367 395
422.3 452.6 485.8 521.3 564.8 618.7 681.5 739.8 798.2 856.5
914.1 973.9 1050.7 1099.4 1117.1 1148.1 1138.5 1106.8 1050.7 965
864.6 749.4 594.4 425.3 245.1 82 40.6 36.9 30.3 23.6
17.7 13.3 8.9 5.2 3 1.5 0.7 0.7 0 0
0 0 0 0 0 0 0.7 0.7 0.7 0.7
0.7 0 0 0 0 0.7 0 0.7 0 0.7
0.7 0.7 0
249.6 256.2 262.9 271.7 283.5 299 316.8 338.9 369.2 398
425.3 454.1 488 526.4 571.5 632 701.4 760.5 821.8 880.8
947.3 1009.3 1086.8 1152.6 1173.2 1195.4 1207.9 1175.4 1117.1 1037.4
920.7 798.9 650.5 469.6 274.7 88.6 39.1 35.4 29.5 22.9
17.7 12.6 8.1 5.2 3 1.5 0.7 0.7 0.7 0.7
0.7 0 0 0 0 0 0 0.7 0 0.7
0 0 0 0 0 0 0 0 0 0
0.7 0 0
249.6 255.5 262.9 270.2 282 298.3 316.8 339.6 369.2 398
427.5 457 492.5 534.6 583.3 646.1 721.4 788.6 851.3 916.3
985 1072.1 1149.6 1212.4 1266.3 1289.9 1284.7 1270.7 1214.6 1136.3
1024.1 883.8 714 521.3 311.6 102.6 37.7 34 28.1 22.2
16.2 11.8 8.1 5.2 3 1.5 1.5 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 255.5 262.1 270.2 281.3 296.8 316 341.9 371.4 400.2
430.5 462.2 496.2 539 592.9 663.8 738.3 807 877.9 945.1
1023.3 1104.6 1207.9 1285.5 1323.1 1339.4 1366.7 1349 1286.2 1198.3
1085.4 943.6 764.2 563.4 341.9 116.7 34.7 31 25.8 19.9
15.5 11.1 7.4 4.4 2.2 1.5 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 255.5 261.4 269.5 280.6 295.3 315.3 341.9 371.4 398.7
426.8 459.3 497.6 538.3 589.2 662.3 743.5 815.1 881.6 952.5
1029.3 1127.5 1223.4 1295.8 1332.7 1363 1392.5 1367.4 1299.5 1213.8
1100.9 951.7 770.8 563.4 338.2 107.8 30.3 27.3 22.9 17.7
13.3 9.6 6.6 4.4 2.2 1.5 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0 0 0.7 0 0.7
0 0 0 0 0 0 0 0 0.7 0
0 0 0
249.6 255.5 262.1 269.5 280.6 295.3 315.3 342.6 372.1 398.7
428.2 460.7 496.9 539 589.2 663 744.3 816.6 882.3 953.2
1030 1128.2 1227.9 1298 1332 1359.3 1387.4 1376.3 1301 1215.3
1099.4 953.2 773 564.8 338.9 112.2 30.3 27.3 22.2 17.7
13.3 9.6 6.6 4.4 2.2 1.5 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0 0.7
0.7 0 0 0 0 0 0.7 0.7 0 0.7
0.7 0 0
249.6 255.5 261.4 269.5 279.1 293.9 312.3 338.9 368.4 397.2
426 457 491.7 534.6 587.7 658.6 734.7 801.1 869 940.7
1016 1100.9 1195.4 1264 1306.1 1332.7 1351.9 1341.6 1279.6 1182.8
1069.1 920 745 541.9 318.2 93 24.4 22.2 18.5 14
11.1 8.1 5.2 3.7 1.5 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
249.6 254.7 260.6 268.8 279.1 293.1 310.8 335.9 363.3 391.3
420.1 451.1 486.6 527.2 575.2 634.2 708.1 773 838 903
971.7 1053.6 1132.6 1194.6 1236.7 1261.8 1265.5 1244.9 1192.4 1117.1
999.7 863.9 694 502.8 292.4 84.2 18.5 16.2 14 10.3
8.1 5.9 3.7 2.2 1.5 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
249.6 254 259.9 267.3 278.4 292.4 309.4 330.8 359.6 386.9
414.2 443 474.8 512.4 557.5 615.8 681.5 742.8 803.3 860.9
924.4 990.1 1064 1119.3 1145.2 1161.4 1164.4 1132.6 1074.3 994.6
883.8 763.4 605.4 426.8 233.3 62.8 11.8 10.3 8.1 6.6
5.2 3.7 2.2 1.5 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
249.6 253.3 259.2 266.5 277.6 289.4 306.4 328.6 355.1 382.5
408.3 437.8 471.1 503.6 545.6 598.8 654.9 709.6 760.5 810.7
858 904.5 963.5 1007.8 1028.5 1048.5 1043.3 1010.8 956.9 879.4
776.7 659.3 516.8 357.4 189 48.7 4.4 3.7 3 2.2
1.5 1.5 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
249.6 253.3 259.2 267.3 276.9 289.4 304.9 328.6 352.9 379.5
405.4 434.1 464.4 497.6 537.5 586.2 640.1 691.1 736.9 781.9
820.3 866.1 912.6 937 959.1 974.6 966.5 941.4 886 811.4
722.1 608.4 474 327.1 171.3 37.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
249.6 253.3 258.4 266.5 276.9 288.7 304.9 327.8 353.7 380.2
406.1 433.4 464.4 496.2 533.8 584 637.2 684.4 729.5 770.8
807 846.1 890.4 916.3 922.9 939.9 937 908.9 863.1 793.7
703.6 595.8 467.4 324.1 171.3 36.2 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
249.6 252.5 258.4 265.1 275.4 288.7 304.9 326.3 353.7 380.2
405.4 430.5 458.5 491.7 530.1 579.6 635 680.8 724.3 762.7
801.8 841 882.3 908.9 913.3 920 923.7 905.2 863.1 804.1
716.9 616.5 494.7 350.7 192 39.1 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
249.6 251.8 257.7 265.8 275.4 288 305.7 327.1 354.4 379.5
404.6 431.2 461.5 494.7 533.1 583.3 640.1 688.1 731 771.6
812.2 860.9 900.8 922.2 931.1 928.1 917.8 910.4 880.8 830.6
746.5 643.8 519.1 375.8 214.9 50.2 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0 0.7 0 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 251.8 257.7 264.3 273.9 287.2 304.9 328.6 356.6 381
405.4 429.7 458.5 491.7 533.1 586.2 642.4 685.9 728 765.7
803.3 841 870.5 866.1 820.3 736.1 639.4 632.8 604 561.1
508 437.1 352.9 252.5 141 28.1 0 0 0 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 251.8 256.9 263.6 273.2 286.5 304.9 330.8 358.8 380.2
403.1 428.2 457.8 488.8 525 578.1 634.2 677.1 710.3 738.3
764.9 790 795.2 745 628.3 457 262.9 252.5 239.2 220.8
197.1 166.1 130.7 91.6 49.5 9.6 0 0 0 0
0 0.7 0 0 0 0 0.7 0 0.7 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 251 256.9 262.9 272.4 287.2 304.9 328.6 355.9 378.8
400.9 423.8 448.2 477 513.2 560.4 610.6 644.6 674.1 694
708.1 711 696.3 630.5 488 280.6 103.4 96 89.3 80.5
70.1 57.6 43.6 29.5 14.8 2.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 251 256.2 262.9 272.4 287.2 304.2 326.3 354.4 377.3
398.7 418.6 441.5 468.1 496.9 536.8 577.4 606.2 622.4 630.5
626.9 618 567 472.5 338.9 163.2 41.3 37.7 34.7 31
26.6 21.4 15.5 10.3 4.4 0.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 251 255.5 262.9 273.2 286.5 302.7 324.1 352.9 375.8
395 413.5 434.1 455.6 479.2 511.7 543.4 559.7 566.3 558.9
540.5 498.4 434.9 339.6 205.3 77.5 2.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 250.3 255.5 262.1 273.2 285.7 301.2 324.1 351.5 373.6
391.3 409.8 429 448.2 470.3 498.4 524.2 537.5 539 526.4
493.2 441.5 374.3 271.7 154.3 53.9 2.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
249.6 250.3 254.7 262.1 272.4 285 301.2 323.4 350 372.1
391.3 409.8 428.2 447.4 469.6 497.6 521.3 533.8 534.6 519.1
481.4 430.5 358.1 254 141 53.2 1.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
